JAJSK43C October 2020 – August 2021 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
The on-resistance of a device is the ohmic resistance between the source (Sx) and drain (Dx) pins of the device. The on-resistance varies with input voltage and supply voltage. The symbol RON is used to denote on-resistance. Figure 8-1 shows the measurement setup used to measure RON. Voltage (V) and current (ISD) are measured using this setup, and RON is computed with RON = V / ISD: