JAJSLE6B July 2020 – December 2022 TMUX6234
PRODUCTION DATA
One application of the TMUX6234 is for input control of a power amplifier gate driver. Utilizing a switch allows a system to control when the DAC is connected to the power amplifier, and can stop biasing the power amplifier by switching the gate voltage. The wide dual supply range of ±4.5 V to ±18 V allows the switch to work with GaN power amplifiers and the wide single supply range 4.5 V to 36 V works well with LDMOS power amplifiers.
Figure 9-1 shows the TMUX6234 configured for control of a multi-channel power amplifier application.