JAJSOH2C April 2022 – February 2024 TMUX6236
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The low on-resistance of TMUX6236 and ultra-low charge injection performance make this device an excellent choice for implementing high precision industrial systems. The TMUX6236 contains specialized architecture to reduce charge injection on the Drain side (D) (for more details, see Section 7.2.7). Figure 8-2 shows the plot for the charge injection versus source voltage for the TMUX6236.
TA = 25°C |