JAJSLB6F February 2021 – December 2022 TMUX7234
PRODUCTION DATA
The low on and off leakage currents of TMUX7234 and ultra-low charge injection performance make this device ideal for implementing high precision industrial systems. The TMUX7234 contains specialized architecture to reduce charge injection on the Source side (Sx) (For more details, see Section 8.3.6). Figure 9-2 shows the plot for the charge injection versus drain voltage for the TMUX7234.
TA = 25°C |