JAJSNZ7A October 2022 – November 2022 TMUX7436F
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Fault recovery time (tRECOVERY) measures the delay between the source voltage falling from overvoltage condition to below supply voltage (VDD or VSS) plus 0.5 V and the drain voltage rising from 0 V to 50% of the final output voltage. Figure 7-10 shows the setup used to measure tRECOVERY.