JAJSCB7A May 2016 – July 2016 TPD1E1B04
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Electrical fast transient | IEC 61000-4-4 (5/50 ns) | 80 | A | |
Peak pulse | IEC 61000-4-5 Power (tp - 8/20 µs) | 50 | W | |
IEC 61000-4-5 Current (tp - 8/20 µs) | 6.3 | A | ||
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 155 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 contact discharge | ±30000 | V |
IEC 61000-4-2 air-gap discharge | ±30000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIO | Input pin voltage | –3.6 | 3.6 | V |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPD1E1B04 | UNIT | |
---|---|---|---|
DPY (X1SON) | |||
2 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 420 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 169.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 276.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 122.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 157.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 100 nA | –3.6 | 3.6 | V | |
VBRF | Breakdown voltage, any IO pin to GND | Measured as the maximum voltage before device snaps back into VHOLD voltage | 6.4 | V | ||
VBRR | Breakdown voltage, GND to any IO pin | Measured as the maximum voltage before device snaps back into VHOLD voltage | –6.4 | V | ||
VHOLD | Holding voltage | IIO = 1 mA, TA = 25°C | 5 | 6 | 6.6 | V |
VCLAMP | Clamping voltage | IPP = 1 A, TLP, from IO to GND | 6.3 | V | ||
IPP = 5 A, TLP, from IO to GND | 6.8 | |||||
IPP = 16 A, TLP, from IO to GND | 8.5 | |||||
IPP = 1 A, TLP, from GND to IO | 6.3 | |||||
IPP = 5 A, TLP, from GND to IO | 6.8 | |||||
IPP = 16 A, TLP, from GND to IO | 8.5 | |||||
ILEAK | Leakage current, IO to GND | VIO = ±2.5 V | 0.2 | 100 | nA | |
RDYN | Dynamic resistance | IO to GND | 0.15 | Ω | ||
GND to IO | 0.15 | |||||
CL | Line capacitance | VIO = 0 V, f = 1 MHz, IO to GND, TA = 25°C | 1 | 1.3 | pF |