JAJSM46G August 2010 – June 2021 TPD2EUSB30 , TPD2EUSB30A , TPD4EUSB30
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
IO voltage (D+ and D- pins) | TPD2EUSB30, TPD4EUSB30 | 0 | 6 | V | ||
TPD2EUSB30A | 0 | 4 | ||||
IEC 61000-4-5 surge current (tp = 8/20 μs) | D+, D– pins | 5 | A | |||
IEC 61000-4-5 surge peak power (tp = 8/20 μs) | D+, D– pins | 45 | W | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
Tstg | Storage temperature | –65 | 125 | °C |