JAJSO49C August 2007 – May 2022 TPIC1021A-Q1
PRODUCTION DATA
Sleep mode is the power saving mode for the TPIC1021A and the default state after power up (assuming EN is low during power up). Even with the extremely low current consumption in this mode, the TPIC1021A can still wake up from LIN bus through a wake-up signal, a low on NWake, or if EN is set high. The LIN bus and NWake are filtered to prevent false wake-up events. The wake-up events must be active for their respective time periods (tLINBUS, tNWake).
The sleep mode is entered by setting EN low.
While the device is in sleep mode, the following conditions exist: