SLIS172 December 2015 TPIC2040
PRODUCTION DATA.
TPIC2040 is low noise type motor driver IC suitable for 5V optical disk drives. The 7-channel driver IC controlled by serial I/F is optimum for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, and Focus / Tracking / Tilt actuators. This IC’s integrated current sense resistance to measure SPM current reduces drive system cost in drastically. The spindle motor driver part uses integrated sensorless logic to attain very low-noise operation during startup and runtime. By using BEMF feedback, external sensors, such as a Hall device, are not needed to carry out self-starting by the starting circuit or perform position detection. By using the efficient PWM drivers, low-power operation can be achieved by controlling the PWM outputs. Dead zone less control is possible for a Focus / Tracking / Tilt actuator driver. In addition, the spindle part output current limiting circuit, the thermal shut down circuit, and the sled end-detection circuit offer protection for all actuators and motors.
TPIC2040 has five protection features, undervoltage lockout (UVLO), over voltage protection (OVP), short circuit protection (SCP), thermal protection (TSD), and actuator temperature protection (ACTTIMER) in order to protect target equipment. A protect behavior differ by generated events.
Power Faults are reported in the UVLOMon register. Each UVLOMon bit will be initialized to zero upon a cold power up.
After a fault is detected the appropriate fault bit will be latched high. Writing to the RST_ERRFLG (REG77) will clear all UVLOMon bits. The power device faults and actions are summarized in Table 1.
FAULT TYPE | LATCHED REGISTER | XRESET | CRITERIA | SPM | ACTUATOR | LDO PRE DRIVER |
---|---|---|---|---|---|---|
P5V under voltage | UVLO_P5V | Yes | <3.5 V | Hi-Z | Hi-Z | Hi-Z |
internal 3.3V under voltage | UVLO_INT3P3 | Yes | <2.5 V | Hi-Z | Hi-Z | Hi-Z |
LINFB under voltage | UVLO_1P2V | Yes | <0.93 V | Hi-Z | Hi-Z | (13-ms timeout then 120-ms Hi-Z) |
SIOV under voltage | UVLO_SIOV | Yes | <2.5 V | Hi-Z | Hi-Z | — |
P5V over voltage | OVP_P5V | >6.2 V | Brake | — | — | |
>6.5 V | Hi-Z | Hi-Z | — |
Over voltage protect function is aimed to protect the unit from the supplying hi-voltage.
When the supply voltage exceeds 6.5 V, all driver output goes Hi-Z. When the supply voltage falls below typical 6.2 V, (6.0 V for SPM) all output start to operate again. The OVP and POR (XRESET) function is not interlocking.
Moreover, when power supply exceeds 6.2 V, especially SPM enter short brake mode. This operation is offered supposing a voltage rising by motor BEMF of the high velocity revolution.
This function is for insurance, so it cannot assure that the device is safety in the condition. Because the absolute maximum ratings range of the supply voltage is 6 V. When this function works, the feedback terminals are not shorted to GND.
Figure 5 shows the behavior of over voltage protection.
The over current protect function serve to protect the device from break down by large current. The OCP is provided for four circuit blocks, and each threshold are on Table 2.
BLOCK | DETECTION CURRENT | MONITOR TIME | PROTECTION TIME | LATCHED FLAG |
---|---|---|---|---|
Load driver 1 channel | continue 100% duty | 800 ms | Forever | OCP_LOAD |
Load driver 0.5 channel | 240 mA/425 mA | 800 ms | Forever | OCP_LOAD |
CSW driver | 500, 750, 1000 mA | 20 µs | 1.6 ms | OCP_CSW |
When the large current is detected on each block, device put the output FET to Hi-Z.
The amounts of currents and time have specified the detection threshold for every circuit block.
When OCP occurs, it returns automatically after expiring set Hi-Z period.
OCPERR (REG7F) and OCP flag (REG7B) are set at OCP detection.
SCP function always monitors the output voltage of high-side and low-side FET of output driver, and when the setting voltage is not outputted, it recognizes as SCP and changed output Hi-Z. It returns to the original state automatically 1.6 ms after.
BLOCK | FUNCTION | DETECTION CONDITION | DETECT TIME | HI-Z HOLD TIME |
---|---|---|---|---|
SPM driver | SCP | Monitor driver output voltage High-side FET output V = GND Low-side FET output V = Supply V |
0.8 to 1.6 µs | 1.6 ms |
Sled driver | ||||
Load driver | ||||
Actuator driver |
The thermal protection (TSD) is a protection function which intercepts an output and suspends an operation when the IC temperature exceed a maximum permissible on a safety. TSD makes an output Hi-Z when the temperature rises up and a threshold value is exceeded. There are two levels for threshold Alert and Trip. An alarm is given by status register TSD_FAULT_ on Alert level with 135°C. It continues rising up temperature, the register TSD_ is set at 150°C and the driver output changes HI-Z. If temperature falls and is reached 135°C, it will output again.
TPIC2040 has total 10 temperature sensors in each circuit block. Particular sensor is assigned to appropriate status flag in Table 4.
CIRCUIT | ALERT (°C) | TRIP (°C) | RELEASE (°C) | ALERT FLAG | TRIP FLAG |
---|---|---|---|---|---|
U | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
V | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
W | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
TLT | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
FCS | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
TRK | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
SLED1 | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
SLED2 | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
LOAD | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
CSW | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
TPIC2040 has Actuator protect function named ACTTIMER. This function enables to avoid from being broken by setting actuator channel output to HIZ when actuator coil current exceeds the specific value. Up to now, be used a simple actuator protect function such like exceeding max current with continuous time. However these types were not accurate. This new protection enables to calculate heat accumulation and judge correctly. When this function operates, and load channel output will be Hi-Z, too. And spindle channel will be forced Auto short brake and disc motor will stop.
It is able to know the protection has occurred by checking Fault register ACTTIMER_FAULT (REG7F) and ACT_TIMER_PROT (REG78). ACTTIMER_FAULT has a character of advance notice, is set before detecting ACT_TIMER_PROT. Once an ACT_TIMER_PROT is set, even if temperature falls, it will not release protection automatically. It is necessary to clear the flag by setting RST_ERR_FLAG (REG77) or setting 0 to ACTTEMPTH (REG72). ACTTIMER function is able to disable by setting H to ACTPROT_OFF (REG72) or setting 0 to ACTTEMPTH (REG72).
In order to acquire the optimal value for ACTTEMPTH, you should set device into the condition of the detection level, and reading the value of ACTTEMP. Because of the present value can be read from ACTTEMP (REG78). (1)
In TPIC2040, the normal sequence is to wait for 5-V supply to come up to 2.2 V. After 5 V establish, the internal 3.3 V will start and wait until stabilize. Now the voltage monitors start to work and begin to look for the LDO output. When LINFB pin over 0.98 V with SIOV over 2.6 V, the power up sequence finishes and the part starts to function. Once the part finishes all of its power up tasks, it takes XRESET high to indicate that the part is no longer in reset and ready to communicate to the outside world. Figure 11 is example of power-up sequence which is set 3.3-V LDO output and output is used for SIOV supply.
TPIC2040 is preparing XRESET pin in order to notify an own status to DSP. TPIC2040 set XRESET to L when the event which has a serious effect on DSP occurs such like the power failure, the over temperature. If all the exception is removed, it will tell that XRESET pin would be set to H and it would be in the ready state. The POR (Power on reset) condition is shown in Figure 23 POR block diagram. All the behavior of XRESET is shown in Figure 14.
This IC has XMUTE pin which had fail-safe function in preparation for unexpected operation.
If XMUTE signal is inputted during operation, all the outputs will be suspended and the danger will be avoided.
TPIC2040 will turn off all enable bits, actuator (TLT_ENA/FCS_ENA/TRK_ENA), SPM_ENA, SLD_ENA, LOAD_ENA and CSW_ON when XMUTE input change to L. LOAD_ENA bit will be disabled only when LOAD_05CH = 1. Also log this event to error latch flag XMUTE_DETECT (REG79) and PWRERR (REG7F).
On the other hand, if it is set as XMUTE_NORST (REG7F) = 1, change of XMUTE will not influence to enable bits.
The serial communication of TPIC2040 is based on a SPI communications protocol. TPIC2040 is put on the slave side.
All 16-bit transmission data is effective in SSZ = L period.
The bit stream sent through SIMO from a master (DSP) is latched to an internal shift register by the rising edge of SCLK. All the data is transmitted in a total of 16-bit format of a command and data. A format has two types of data, 8 bits and 12 bits length. In order to access specific registers, an address and R/W flag are specified as a command part. In addition, 12-bit data do not have R/W flag in the packet because DAC register (= 12-bit data form) are Write only. A transfer packet, command and data, is transmitted sequentially from MSB to LSB. A packet is distinguished in MSB 2 bits of command. In the case of 11, it handles a packet for control register access, and the other processed as a packet for a DAC data setting.
There are the following four kinds of serial-data communication packets.
For write operation, DSP transmits 16 bit (command + address + data) data a bit every in an order from MSB.
Only the 16-bit data which means 16 SCLK sent from the master during SSZ = L becomes effective. If more than 17 or less than 15 SCLK pulses are received during the time that SSZ is low, the whole packet will be ignored. For all valid write operations, the data of the shift register is latched into its designated internal register at rising edge of 16th SCLK. All internal register bits, except indicated otherwise, are reset to their default states upon power-on-reset.
DSP sends 8-bit header through SIMO, in order to perform Read operation. TPIC2040 will start to drive the SOMI line upon the eighth falling edge of SCLK and shift out eight data bits. The master DSP inputs 8bits data from SOMI after the ninth rising edge of SCLK. There is optional read mode that SOMI data is advanced a half clock cycle of SCLK. This mode becomes effective by setting ADVANCE_RD (REG74) = H.
Optionally, the master DSP can read Status register during writing 12 bits DAC (Focus DAC) packet. It is enabled by setting bit STATUS_ON_VFCS (REG74) = H.
All registers are in WRITE-protect mode after XRESET release. WRITE_ENA bit (REG76) = H is required before writing data in register.
Two difference forms are prepared in 12-bit DAC register, and the forms can be selected by setting VDAC_MAPSW (REG74h).
REG | NAME | F | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | N/A | W | N/A | N/A | N/A | |||||||||
01h | VTLT | W | VTLT[11] | VTLT[10] | VTLT[9] | VTLT[8] | VTLT[7] | VTLT[6] | VTLT[5] | VTLT[4] | VTLT[3] | VTLT[2] | VTLT[1] | VTLT[0] |
02h | VFCS | W | VFCS[11] | VFCS[10] | VFCS[9] | VFCS[8] | VFCS[7] | VFCS[6] | VFCS[5] | VFCS[4] | VFCS[3] | VFCS[2] | VFCS[1] | VFCS[0] |
03h | VTRK | W | VTRK[11] | VTRK[10] | VTRK[9] | VTRK[8] | VTRK[7] | VTRK[6] | VTRK[5] | VTRK[4] | VTRK[3] | VTRK[2] | VTRK[1] | VTRK[0] |
04h | VSLD1 | W | VSLD1[11] | VSLD1[10] | VSLD1[9] | VSLD1[8] | VSLD1[7] | VSLD1[6] | VSLD1[5] | VSLD1[4] | VSLD1[3] | VSLD1[2] | *VSLD1[1] | *VSLD1[0] |
05h | VSLD2 | W | VSLD2[11] | VSLD2[10] | VSLD2[9] | VSLD2[8] | VSLD2[7] | VSLD2[6] | VSLD2[5] | VSLD2[4] | VSLD2[3] | VSLD2[2] | *VSLD2[1] | *VSLD2[0] |
06h | N/A | W | N/A | N/A | N/A | |||||||||
07h | N/A | W | N/A | N/A | N/A | |||||||||
08h | VSPM | W | VSPM[11] | VSPM[10] | VSPM[9] | VSPM[8] | VSPM[7] | VSPM[6] | VSPM[5] | VSPM[4] | VSPM[3] | VSPM[2] | VSPM[1] | VSPM[0] |
09h | VLOAD | W | VLOAD[11] | VLOAD[10] | VLOAD[9] | VLOAD[8] | VLOAD[7] | VLOAD[6] | VLOAD[5] | VLOAD[4] | VLOAD[3] | VLOAD[2] | VLOAD[1] | VLOAD[0] |
0Ah | N/A | W | N/A | N/A | N/A | |||||||||
0Bh | N/A | W | N/A | N/A | N/A |
REG(1) | NAME | F | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | N/A | W | N/A | N/A | N/A | |||||||||
01h | VTLT | W | VTRK[11] | VTRK[10] | VTRK[9] | VTRK[8] | VTRK[7] | VTRK[6] | VTRK[5] | VTRK[4] | VTRK[3] | VTRK[2] | VTRK[1] | VTRK[0] |
02h | VFCS | W | VFCS[11] | VFCS[10] | VFCS[9] | VFCS[8] | VFCS[7] | VFCS[6] | VFCS[5] | VFCS[4] | VFCS[3] | VFCS[2] | VFCS[1] | VFCS[0] |
03h | VTRK | W | VTLT[11] | VTLT[10] | VTLT[9] | VTLT[8] | VTLT[7] | VTLT[6] | VTLT[5] | VTLT[4] | VTLT[3] | VTLT[2] | VTLT[1] | VTLT[0] |
04h | VSLD1 | W | VSLD1[11] | VSLD1[10] | VSLD1[9] | VSLD1[8] | VSLD1[7] | VSLD1[6] | VSLD1[5] | VSLD1[4] | VSLD1[3] | VSLD1[2] | *VSLD1[1] | *VSLD1[0] |
05h | VSLD2 | W | VSLD2[11] | VSLD2[10] | VSLD2[9] | VSLD2[8] | VSLD2[7] | VSLD2[6] | VSLD2[5] | VSLD2[4] | VSLD2[3] | VSLD2[2] | *VSLD2[1] | *VSLD2[0] |
06h | VSPM | W | VSPM[11] | VSPM[10] | VSPM[9] | VSPM[8] | VSPM[7] | VSPM[6] | VSPM[5] | VSPM[4] | VSPM[3] | VSPM[2] | VSPM[1] | VSPM[0] |
07h | N/A | W | N/A | N/A | N/A | |||||||||
08h | N/A | W | N/A | N/A | N/A | |||||||||
09h | VLOAD | W | N/A | VLOAD[11] | VLOAD[10] | VLOAD[9] | VLOAD[8] | VLOAD[7] | VLOAD[6] | VLOAD[5] | VLOAD[4] | |||
0Ah | N/A | W | N/A | N/A | N/A | |||||||||
0Bh | N/A | W | N/A | N/A | N/A |
REG | NAME | F | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
70h | DriverEna | R/W | TLT_ENA | FCS_ENA | TRK_ENA | SPM_ENA | SLD_ENA | TI reserved | LOAD_ENA | XSLEEP |
71h | FuncEna | R/W | SPM_LSMODE | ENDDET_ENA | LIN3P3_DIS | TI reserved | CSW_ON | XMUTE_NORST_CSW | TI reserved | |
72h | ACTCfg | R/W | LOAD_O5CH_HIGH | LOADPROT_OFF | ACTPROT_OFF | ACTTEMPTH | ||||
73h | Parm0 | R/W | SIF_TIMEOUT_TH | SLEDEND_HZTIME | SLDENDTH[1:0] | SPM_RCOM_SEL | XMUTE_NORST | |||
74h | OptSet | R/W | DIFF_TLT | LOAD05_CH | STATUS_ON_VFCS | VSLD2_POL | LOAD_OCP_IUP | TI reserved | SOMI_HIZ | VDAC_MAPSW |
75h | Protect | R/W | TI reserved | TSD_TUP | ||||||
76h | WriteEna | R/W | WRITE_ENABLE | TI reserved | ||||||
77h | ClrReg | W | RST_INDAC | RST_REGS | RST_ERR_FLAG | TI reserved | ||||
78h | ActTemp | R | TI reserved | ACT_TIMER_PROT | ACTTEMP | |||||
79h | UVLOMon | R | TI reserved | XMUTE_DETECT | UVLO_P5V | UVLO_INT3P3 | UVLO_SIOV | UVLO_1P2V | OVP_P5V | |
7Ah | TsdMon | R | TI reserved | TSD_FAULT_SPM | TSD_FAULT_ACT | TI reserved | TSD_SPM | TSD_ACT | TI reserved | |
7Bh | ProtMon | R | TI reserved | OCP_LOAD | TI reserved | OCP_CSW | SCP_SPM | SCP_SLED | SCP_LOAD | SCP_ACT |
7Ch | Protect | R | TI reserved | |||||||
7Dh | Protect | R | TI reserved | |||||||
7Eh | Version | R | Version | |||||||
7Fh | Status | R | ACTTIMER_FAULT | ENDDET | SIF_TIMEOUTERR | PWRERR | TSDERR | OCPSCPERR | TSDFAULT | FG |
60h | Protect | R/W | TI reserved | |||||||
61h | Protect | R/W | TI reserved | |||||||
62h | Protect | R/W | TI reserved | |||||||
63h | Protect | R/W | TI reserved | |||||||
64h | Protect | R/W | TI reserved | |||||||
65h | Protect | R/W | TI reserved | |||||||
66h | Protect | R/W | TI reserved | |||||||
6Ah | Protect | R/W | TI reserved | CSW_OCP | TI reserved | |||||
6Ch | Parm1 | R/W | TI reserved | EDET_DELAY | SLDENDTH[2] | |||||
6Dh | Protect | R/W | TI reserved | |||||||
6Eh | Protect | R/W | TI reserved | |||||||
6Fh | MonitorSet | R/W | ACTTIMER_FLT_MON | ENDDET_MON | SIF_TIMEOUTERR_MON | PWRERR_MON | TSDERR_MON | OCPSCPERR_MON | TSDFAULT_MON | TI reserved |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VTLT | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VTLT | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VTLT | w | 0 | Digital input code for Tilt. 2’s compliment format 0x800(-2048) to 0x7ff(+2047) Output is changed by differential Tilt mode (REG74[7]) TLT_OUT = VTLT × (6.0 / 2048) (DIFF_TLT = 0) TLT_OUT = (VFCS-VTLT) × (6.0 / 2048) (DIFF_TLT = 1) TLT_OUT should be changed after writing VFCS. In DIFF_TLT mode (DIFF_TLT = 1), TLT_OUT should be changed after writing VFCS. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VFCS | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VFCS | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VFCS | w | 0 | Digital input code for Focus. 2’s compliment format 0x800(-2048) to 0x7ff(+2047) Output is changed by differential Tilt mode (REG74[7]) FCS_OUT = VFCS × (6.0 / 2048) (DIFF_TLT = 0) FCS_OUT = (VFCS + VTLT) × (6.0 / 2048) (DIFF_TLT=1) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VTRK | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VTRK | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VTRK | w | 0 | Digital input code for Tracking. 2’s compliment format 0x800(-2048) to 0x7ff(+2047) TRK_OUT = VTRK × (6.0 / 2048) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VSLD1 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSLD1 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-2 | VSLD1 | w | 0 | Digital input code for Sled1. 2’s compliment format 0x800(-2048) to 0x7ff(+2047) Two bits on LSB, VSLD1[1:0], will be handled with zero. SLD1_OUT = VSLD1 × (440 mA / 2048) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VSLD2 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSLD2 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-2 | VSLD2 | w | 0 | Digital input code for Sled2. 2’s compliment format 0x800(-2048) to 0x7ff(+2047) Two bits on LSB, VSLD2[1:0], will be handled with zero. SLD2_OUT = VSLD2 × (440mA / 2048) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VSPM | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSPM | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VSPM | w | 0 | Digital input code for Spindle. 2’s compliment format 0x800(-2048) to 0x7ff(+2047) SPM_OUT = VSPM × (6.0 / 2048) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VLOAD | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VLOAD | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VLOAD | w | 0 | Digital input code for Load. 2’s compliment format 0x800(-2048) to 0x7ff(+2047) LOAD_OUT = VLOAD × (6.0 / 2048) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | CSW_OCP | TI reserved | |||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | rw | 0 | ||
5-4 | CSW_OCP | rw | 0 | CSW OCP current threshold selection 00: 0.5 A 01: 0.75 A 10: 1 A 11: OCP disable |
3-0 | TI reserved | rw | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | EDET_DELAY | TI reserved | SLDENDTH[2] | ||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-5 | TI reserved | rw | 0 | |
4-3 | EDET_DELAY | rw | 0 | Timing parameter of detection window for sled end detection. (delay time / window width) EDET_DELAY[1:0] 00: 0 ms/0.41 ms 01: 0.62 ms/0.20 ms 10: 0.93 ms/0.30 ms 11: 1.24 ms/0.41 ms |
2-1 | TI reserved | rw | 0 | |
0 | SLDENDTH[2] | rw | 0 | Sled end detection sensibility setting. Detection threshold for motor BEMF SLDENDTH[2:0] 000: 46 mV 010: 82 mV 011: 22 mV 100: 125 mV 101: 105 mV 111: 145 mV |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTTIMER_FLT_MON | ENDDET_MON | SIF_TIMEOUTERR_MON | PWRERR_MON | TSDERR_MON | OCPERR_MON | TSDFAULT_MON | TI reserved |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | ACTTIMER_FLT_MON | rw | 0 | Assign signal to GPIO pin 1: ACTTIMER fault output to GPOUT pin |
6 | ENDDET_MON | rw | 0 | Assign signal to GPIO pin 1: ENDDET monitor output to GPOUT pin |
5 | SIF_TIMEOUTERR_MON | rw | 0 | Assign signal to GPIO pin 1: SIF timeout monitor output to GPOUT pin |
4 | PWRERR_MON | rw | 0 | Assign signal to GPIO pin 1: PWRERR monitor output to GPOUT pin |
3 | TSDERR_MON | rw | 0 | Assign signal to GPIO pin 1: TSDERR fault output to GPOUT pin |
2 | OCPERR_MON | rw | 0 | Assign signal to GPIO pin 1: OCPERR fault output to GPOUT pin |
1 | TSDFAULT_MON | rw | 0 | Assign signal to GPIO pin 1: TSDFAULT fault output to GPOUT pin |
0 | TI reserved | rw | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TLT_ENA | FCS_ENA | TRK_ENA | SPM_ENA | SLD_ENA | TI reserved | LOAD_ENA | XSLEEP |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | TLT_ENA | rw | 0 | 1 : Tilt enable (with XSLEEP=1) It is reset when XMUTE changes to L. |
6 | FCS_ENA | rw | 0 | 1: Focus enable (with XSLEEP=1) It is reset when XMUTE changes to L. |
5 | TRK_ENA | rw | 0 | 1: Track enable (with XSLEEP=1) It is reset when XMUTE changes to L. |
4 | SPM_ENA | rw | 0 | 1: Spindle enable (with XSLEEP=1) It is reset when XMUTE changes to L. |
3 | SLD_ENA | rw | 0 | 1: Sled enable (with XSLEEP=1) It is reset when XMUTE changes to L. |
1 | LOAD_ENA | rw | 0 | 1 : LOAD enable (with XSLEEP=1) Track (bit5:TRK_ENA) will be disabled at LOAD_ENA=1 because of sharing the DAC PWM module. Load priority is higher than TRK_ENA. It is reset when XMUTE changes to L. (with LOAD_05CH=1) |
0 | XSLEEP | rw | 0 | 1: Operation mode 0 : Power save mode Charge pump enable bit when LIN3P3_DIS is 1. All driver enable bit (Bit[7:1]) change disabled and output change to Hi-Z (regardless of setting xxx_ENA bit is 1) when setting XSLEEP to 0. Therefore set 1 to XSLEEP before setting each enable bits. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPM_LSMODE | ENDDET_ENA | LIN3P3_DIS | TI reserved | CSW_ON | XMUTE_NORST_CSW | TI reserved | |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | SPM_LSMODE | rw | 0 | 0 : Spindle Normal rotation mode 1 : Light Scribe mode (slow rotation mode) |
6 | ENDDET_ENA | rw | 0 | 1 : use Sled end detection enable ( with SLD_ENA=1) |
5 | LIN3P3_DIS | rw | 0 | 1 : disable LIN3P3 pre-driver control. This bit will be set 1 when using LINFB pin use for monitoring GPOUT signal. (with GPOUT_ENA) Also the setting one is able to reduce ICC |
3 | CSW_ON | rw | 0 | 1 : CSWO enable ( with XSLEEP=1) It is reset when XMUTE changes to L |
2 | XMUTE_NORST_CSW | rw | 0 | Reset option for CSW by XMUTE event 0: Reset CSW_ON bit register at XMUTE=L. 1: XMUTE status does not influence enable bit. |
1-0 | TI reserved | rw | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOAD_O5CH_HIGH | LOADPROT_OFF | ACTPROT_OFF | ACTTEMPTH | ||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | LOAD_05CH_HIGH | rw | 0 | LOAD output polarity at 0.5CH ( REG74h[6]=1 ) 0: LOADP = Low 1: LOADP = High |
6 | LOADPROT_OFF | rw | 0 | 1: Load overcurrent protection OFF |
5 | ACTPROT_OFF | rw | 0 | 0 : Actuator protection ON 1 : Actuator Fault monitor disable (No protection for ACT channel) |
4-0 | ACTTEMPTH | rw | 0 | Actuator thermal protection (=ACT Timer) threshold level ACT Timer Protection enable except ACTTEMPTH[4:0] = 0x00 ACTTEMPTH = 0x00 equal to ACTPROT_OFF = 1 By writing value 0x00, ACTTIMER_PROT flag is cleared. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SIF_TIMEOUT_TH | SLEDEND_HZTIME | SLDENDTH[1:0] | SPM_RCOM_SEL | XMUTE_NORST | |||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | SIF_TIMEOUT_TH | rw | 0 | Watch dog timer for Serial communication 0: disable 1: 1 ms 2: 100 µs 3: 10 µs Set SIF_TIMEOUTERR (REG7F) if communication is suspended for this time period. XRESET processing will be performed if a SIF_TIMEOUTERR occurs. |
5 | SLEDEND_HZTIME | rw | 0 | Time window for sled end detection. 0: 400 µs 1: 200 µs Caution) Need to recycle ENDDET_ENA = 0 → 1 after writing this bit. |
4-3 | SLDENDTH[1:0] | rw | 0 | Sled end detection sensibility setting. Detection threshold for motor BEMF SLDENDTH[2:0] 000: 46 mV 010: 82 mV 011: 22 mV 100: 125 mV 101: 105 mV 111: 145 mV |
2-1 | SPM_RCOM_SEL | rw | 0 | Select resistor value of spindle current sense resistor. Current limit is set as following current. 00: 890 mA; 01: 980 mA; 10: 725 mA; 11: 784 mA |
0 | XMUTE_NORST | rw | 0 | Reset driver enable bit (XXX_ENA) register at XMUTE = L. 0: Reset enable bit at XMUTE = L 1: XMUTE status does not influence enable bit. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIFF_TLT | LOAD_05CH | RDSTAT_ON_VFCS | VSLD2_POL | LOAD_OCP_IUP | TI reserved | SOMI_HIZ | VDAC_MAPSW |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | DIFF_TLT | rw | 0 | 1 : Differential Tilt mode enable (with TLT_ENA = FCS_ENA = 1) Differential Tilt mode (DIFF_TLT = 1), DAC value setting as follows FCS_OUT = (VFCS + VTLT) × 6 / 2048 TLT_OUT = (VFCS – VTLT) × 6 / 2048 In DIFF_TLT mode (DIFF_TLT = 1), TLT_OUT should be changed after writing VFCS. |
6 | LOAD_05CH | rw | 0 | The setting of Load motor driving type. Load output changes as follow 0: Step down mode (LOAD output is controlled by DAC code, VLOAD) Use for Slot-in model or step down tray model. 1: 0.5-channel mode (LOAD is only controlled by LOAD_05CH_HIGH) Use for Tray model |
5 | RDSTAT_ON_VFCS | rw | 0 | Set Read status data (REG7F) at VFCS write command (REG02) 1: Enable Write and Read mode (Write 12-bits Focus DAC data + Read 8-bits status data) |
4 | VSLD2_POL | rw | 0 | change direction of SLED rotation |
3 | LOAD_OCP_IUP | rw | 0 | Select overcurrent protection (OCP) threshold for Load channel current 0: 250 mA 1: 425 mA |
1 | SOMI_HIZ | rw | 0 | 0: SOMI line High-Z at bus idling time. 1: SOMI line Pull Down at bus idling time. |
0 | VDAC_MAPSW | rw | 0 | Selection of DAC register channel assignments (REG01~09) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | TSD_TUP | ||||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-1 | TI reserved | rw | 0 | |
0 | TSD_TUP | rw | 0 | TSD temperature threshold selection (Fault/Error) 0: 135/150°C 1: 155/170°C |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WRITE_ENABLE | TI reserved | ||||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | WRITE_ENABLE | rw | 0 | 0: Register Write disable except REG76 1: Able to write all RW and W register |
6-0 | TI reserved | rw | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RST_INDAC | RST_REGS | RST_ERR_FLAG | TI reserved | ||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | RST_INDAC | w | 0 | 1 : Reset all 12-bit input DAC register (REG01~0B) Self clear bit |
6 | RST_REGS | w | 0 | 1 : Reset all 8-bit R/W Registers (REG70h~77h, 60h-6Fh) Self clear bit |
5 | RST_ERR_FLAG | w | 0 | 1 : Reset Fault Flag Latch (REG7F[5:1], REG79~REG7B) Self clear bit |
4-0 | TI reserved | w | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | ACT_TIMER_PROT | ACTTEMP | |||||
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | TI reserved | r | 0 | |
5 | ACT_TIMER_PROT | r | 0 | ACT timer protection flag 1: ACT Timer Protection has detected and latched. (ACTTEMP > ACTTEMPTH) This bit holds data after temperature change to low since this is a latch bit. Also driver output keep Hi-Z until setting RST_ERR_FLAG or ACTTEMPTH = 0. |
4-0 | ACTTEMP | r | 0 | An integrated value of ACT_TIMER counters at present. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | XMUTE_DETECT | UVLO_P5V | UVLO_INT3P3 | UVLO_SIOV | UVLO_1P2V | OVP_P5V | |
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | TI reserved | r | 0 | |
5 | XMUTE_DETECT | r | 0 | XMUTE flag for detection low input. (>20 µs)(1) |
4 | UVLO_P5V | r | 0 | UVLO flag for detection low P5V supply(1) |
3 | UVLO_INT3P3 | r | 0 | UVLO flag for detection low internal 3.3-V regulator(1) |
2 | UVLO_SIOV | r | 0 | UVLO flag for detection low SIOV(1) |
1 | UVLO_1P2V | r | 0 | UVLO flag for detection low LINFB(1)
No detection in LIN3P3_DIS = 1 |
0 | OVP_P5V | r | 0 | Overvoltage protection flag for P5Vsply(1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | TSD_FAULT_SPM | TSD_FAULT_ACT | TI reserved | TSD_SPM | TSD_ACT | TI reserved | |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | TI reserved | r | 0 | |
6 | TSD_FAULT_SPM | r | 0 | Pre alert of thermal protection of Spindle block(1) |
5 | TSD_FAULT_ACT | r | 0 | Pre alert of thermal protection of Focus /Track /Tilt Sled1 /Sled2 / /Load /CSW(1) |
4-3 | TI reserved | r | 0 | |
2 | TSD_SPM | r | 0 | Thermal protection flag for Spindle (1)
SPM output Hi-Z until temperature falls on release level 1: Detect (latch) |
1 | TSD_ACT | r | 0 | Thermal protection flag for Focus /Track /Tilt Sled1 /Sled2 /Load/CSW(1)
Actuator output Hi-Z until temperature falls on release level 1: Detect (latch) |
0 | TI reserved | r | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | OCP_LOAD | TI reserved | OCP_CSW | SCP_SPM | SCP_SLED | SCP_LOAD | SCP_ACT |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | TI reserved | r | 0 | |
6 | OCP_LOAD | r | 0 | Overcurrent protection flag bit for Load channel.(1) |
4 | OCP_CSW | r | 0 | Overcurrent protection flag bit for CSW channel.(1) |
3 | SCP_SPM | r | 0 | Short-circuit protection flag bit for spindle channel.(1) |
2 | SCP_SLED | r | 0 | Short-circuit protection flag bit for sled channel.(1) |
1 | SCP_LOAD | r | 0 | Short-circuit protection flag bit for load channel.(1) |
0 | SCP_ACT | r | 0 | Short-circuit protection flag bit for Fcs/Trk/Tilt channel.(1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Version | |||||||
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | Version | X | Version[7:4] = revision number of TPIC2040 Version[3:0] = option |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTTIMER_ FAULT |
ENDDET | SIF_TIMEOUTERR | PWRERR | TSDERR | OCPERR | TSDFAULT | FG |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | ACTTIMER_FAULT | r | 0 | Status flag of ACTTIMER protection 1: Pre alert of ACTTIMER protection. It is close to the threshold level. You can get current ACTTIMER value in REG78. Both of this bit and ACT_TIMER_PROT (REG78) will be set when over the threshold. |
6 | ENDDET | r | 0 | status flag of END detection 1: end position detected (not latch bit) |
5 | SIF_TIMEOUTERR | r | 0 | error flag of serial I/F watch dog timer 1: SIF communication was interrupted, expired watch dog timer |
4 | PWRERR | r | 0 | error flag of Power 1: Voltage problem occurred, details in REG79 |
3 | TSDERR | r | 0 | error flag of any over thermal protections 1: Dispatched thermal protection, details in REG7A |
2 | OCPERR | r | 0 | error flag of any over current protection 1: Dispatched OCP, details in REG7Bh |
1 | TSDFAULT | r | 0 | warning of TSD of any thermal protection 1: Detect pre thermal protection details in REG7A |
0 | FG | r | 0 | FG signal. Spindle rotation pulse for speed monitor |