JAJSHN5B june 2019 – february 2023 TPS1HB35-Q1
PRODUCTION DATA
IOUT = 0 A | VEN = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VSEL1 = 0 V |
IOUT = 200 mA | VEN = 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ |
ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 0 V to 5 V and 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
VSEL = 0 V | VEN = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | TA = 25°C |
VSEL = 0 V | VEN = 0 V | VDIAG_EN = 5 V |
RSNS = 500 Ω | VOUT Floating |
VEN = 0 V to 3.3 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
VEN = 0.8 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ | ||
ROUT = 2.6 Ω | RSNS = 1 kΩ | VDIA_EN = 5 V |
VSEL = 0 V |
ROUT = 13 Ω to 2.6Ω | RSNS = 1 kΩ | VSEL = 0 V |
IOUT = 1 A to 5 A | VBB = 13.5 V |
LOUT = 5 µH to GND | RLIM = 5 kΩ | VSEL = 0 V |
VEN = 0 V to 5 V | VDIAG_EN = 5 V | TA = 25°C |
LOUT = 5 µH to GND | RLIM = 8.25 kΩ | VSEL = 0 V |
VEN = 0 V to 5 V | VDIAG_EN = 5 V | TA = 25°C |
VOUT = 0 V | VEN = 0 V | VDIAG_EN = 0 V |
IOUT = 0 A | VEN = 0 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VSEL1 = 0 V |
IOUT = 200 mA | VEN = 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
VSEL = 0 V | VEN = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VBB = 13.5 V | |
VSEL = 5 V | VEN = 0 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ |
VEN = 3.3 V to 0 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
VEN = 0 V to 3.3 V and 3.3 V to 0 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
VEN = 5 V | VOUT = 13.5 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
ROUT = 2.6 Ω | RSNS = 1 kΩ | VDIA_EN = 5 V |
VSEL = 0 V |
VBB = 13.5 V | TA = 25°C | IOUT = 5 A |
VEN = 0 V to 5 V |
LOUT = 5 µH to GND | RLIM = 5 kΩ | VSEL = 0 V |
VEN = 0 V to 5 V | VDIAG_EN = 5 V | TA = 25°C |
VBB = 13.5 V | TA = 25°C | LOUT = 5 mH |