JAJSIF0E April 2014 – July 2022 TPS22965-Q1
PRODUCTION DATA
The maximum IC junction temperature must be restricted to 150°C under normal operating conditions. Use the below equation as a guideline to calculate the maximum allowable dissipation, PD(max), for a given output current and ambient temperature.
where
Refer to Figure 12-1. Notice the thermal vias located under the exposed thermal pad of the device. The thermal vias allow for thermal diffusion away from the device.