JAJSQ27 March 2024 TPS22996H-Q1
ADVANCE INFORMATION
The ON pins control the state of the switch. Asserting ON high enables the switch. ON is active high with a low threshold, making it capable of interfacing with low-voltage signals. The ON pin is compatible with standard GPIO logic threshold. It can be used with any microcontroller with 1.2V or higher GPIO voltage. This pin cannot be left floating and must be tied either high or low for proper functionality.