JAJS365D January 2007 – October 2019 TPS2412 , TPS2413
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
A, C, FLTR, VDD, voltage | –0.3 | 18 | V | |
A above C voltage | 7.5 | V | ||
C above A voltage | 18 | V | ||
GATE(2), BYP voltage | –0.3 | 30 | V | |
BYP to A voltage | –0.3 | 13 | V | |
GATE above BYP(2) voltage | 0.3 | V | ||
RSET(2) voltage | –0.3 | 7 | V | |
GATE short to A or C or GND | Indefinite | |||
TJ | Maximum junction temperature | Internally limited | °C |