JAJSRT9 October 2023 TPS25730
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range (1) | VIN_3V3 | 3.0 | 3.6 | V |
VBUS | 4 | 22 | |||
VSYS | 0 | 22 | |||
VIO | I/O voltage range (1) | I2Ct_SDA, I2Ct_SCL, ADCINx | 0 | 3.6 | V |
GPIOx | 0 | 5.5 | |||
CC1, CC2 | 0 | 5.5 | |||
IO | Output current (from LDO_3V3) | GPIOx | 1 | mA | |
IO | Output current (from VBUS LDO) | sum of current from LDO_3V3 and GPIOx | 5 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C |