JAJSC28A January 2015 – February 2024 TPS3702
PRODUCTION DATA
The TPS3702 is a precision window voltage detector that can be used in several different configurations. The supply voltage (VDD), the monitored voltage, and the output pull-up voltage can be independent voltages or connected in many configurations. Figure 7-1 shows how the outputs operate with respect to the voltage on the SENSE pin.
The following sections show the connection configurations and the voltage limitations for each configuration.