JAJSRP6A October 2023 – May 2024 TPS3762-Q1
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT |
---|---|
Voltage Threshold | Typical OV voltage threshold 30V. |
Maximum Input Power | Operate with power supply input up to 65V |
Output Logic | Open-Drain |
SENSE Delay | >100ms |
RESET Delay | >300ms |
Output Features | Output latching and built-in self-test |