JAJS299M May 2004 – March 2023 TPS3808
PRODUCTION DATA
The following table shows the nominal rail to be monitored and the corresponding threshold voltage of the device.
PART NUMBER | NOMINAL SUPPLY VOLTAGE(1) | THRESHOLD VOLTAGE (VIT) |
---|---|---|
TPS3808G01 | Adjustable | 0.405 V |
TPS3808G09 | 0.9 V | 0.84 V |
TPS3808G12 | 1.2 V | 1.12 V |
TPS3808G125 | 1.25 V | 1.16 V |
TPS3808G15 | 1.5 V | 1.40 V |
TPS3808G18 | 1.8 V | 1.67 V |
TPS3808G19 | 1.9 V | 1.77 V |
TPS3808G25 | 2.5 V | 2.33 V |
TPS3808G30 | 3 V | 2.79 V |
TPS3808G33 | 3.3 V | 3.07 V |
TPS3808G50 | 5 V | 4.65 V |