JAJSOH5D November 2022 – November 2023 TPS389C03-Q1
PRODUCTION DATA
This device is designed to operate from an input supply with a voltage range between 2.6V to 5.5 V. It has a 6-V absolute maximum rating on the VDD pin. It is good analog practice to place a 0.1-µF to 1-µF capacitor between the VDD pin and the GND pin depending on the input voltage supply noise. If the voltage supply providing power to VDD is susceptible to any large voltage transient that exceed maximum specifications, additional precautions must be taken. See SNVA849 for more information.