JAJSGE0C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
A resistor from the RT pin to AGNG sets the switching frequency (fSW). The RRT resistor value is calculated in Equation 1 for switching frequencies below 800 kHz. For switching frequencies above 800 kHz, refer to Table 1 for RRT resistor values.
where
The switching frequency during 3-phase operation is 1.33 times of that at 1-, 2-, or 4-phase operation with the same RT resistor value. Use Equation 2 to calculate the RT resistor value for 3-phase operation.
where
TIMING RESISTANCE
RRT (kΩ) |
SWITCHING FREQUENCY
ƒSW (kHz) |
---|---|
11 | 1520 |
11.8 | 1450 |
12.4 | 1400 |
13 | 1370 |
15 | 1208 |
20 | 948 |
24.9 | 776 |
The accuracy of the frequency setting is ±10%. For 3-phase and 4-phase applications, the RT resistors should be identical for both the controllers. In 3-phase and 4-phase applications, the device achieves clock and phase synchronization between the two controllers by connecting the SYNC pins and PHSET pins of the master controller to the corresponding pins on the slave controller. Phase configuration indicating number of phases is set according to the PMBus manufacturer specific command MFR_SPECIFIC_22 (E6h).
The switching frequency can be synchronized by an external clock on the SYNC pin. The frequency of the SYNC signal must be 4 times the switching frequency during 1-, 2-, or 4-phase operation, and must be 3 times the switching frequency during 3-phase operation. The SYNC signal must be a square waveform with 50% duty cycle. The high-level threshold must be above 2 V, and the low-level threshold must be below 0.8 V. The change on SYNC and PHSET setting occurs only after a power re-cycle.