JAJSGV5 January 2019 TPS54540B
PRODUCTION DATA.
This guide illustrates the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These requirements are typically determined at the system level. Calculations can be done with the aid of WEBENCH or the Excel® spreadsheet located on this product's landing page. For this example, start with the following known parameters:
DESIGN PARAMETERS | EXAMPLE VALUES |
---|---|
Output voltage | 3.3 V |
Transient response 1.25 A to 3.75 A load step | ΔVOUT = 4% |
Maximum output current | 5 A |
Input voltage | 12 V nom. 6 V to 42 V |
Output voltage ripple | 0.5% of VOUT |
Start input voltage (rising VIN) | 5.75 V |
Stop input voltage (falling VIN) | 4.5 V |