JAJS002H June 2001 – October 2015 TPS54610
PRODUCTION DATA.
This guide illustrates the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These requirements are typically determined at the system level. For this example, start with the following known parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Output Voltage | 3.3 V |
Maximum Output Current | 6 A |
Input Voltage | 6 V |