JAJSKP9A December 2020 – December 2021 TPS552882-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.7 | 36 | V | |
VOUT | Output voltage range | 0.8 | 22 | V | |
L | Effective inductance range | 1 | 4.7 | 10 | µH |
CIN | Effective input capacitance range | 4.7 | 22 | µF | |
COUT | Effective output capacitance range | 10 | 100 | 1000 | µF |
TJ | Operating junction temperature | –40 | 150 | °C |