JAJSGT7B May 2013 – January 2019 TPS55330
PRODUCTION DATA.
To set the output voltage in either DCM or CCM, select the values of R1 and R2 according to the following equations.
Considering the leakage current through the resistor divider and noise decoupling into FB pin, an optimum value for R2 is around 10 kΩ. The output voltage tolerance depends on the VFB accuracy and the tolerance of R1 and R2. In this example with a 5-V output using Equation 25, R1 is calculated to 30.7 kΩ. The nearest standard value of 30.9 kΩ is used.