JAJSGP4 December 2018 TPS563240
PRODUCTION DATA.
1.05 V Efficiency | L = 0.56 μH | (Wurth:744383560056) |
1.5 V Efficiency | L = 0.68 μH | (Wurth:744383560068) |
2.5 V Efficiency | L = 1 μH | (Wurth:744311100) |
5 V Efficiency | L = 1.5 μH | (Wurth:744311150) |
0.9 V Efficiency | L = 0.56 μH | (Wurth:744383560056) |
1.2 V Efficiency | L = 0.68 μH | (Wurth:744383560068) |
1.8 V Efficiency | L = 1 μH | (Wurth:744311100) |
3.3 V Efficiency | L = 1.5 μH | (Wurth:744311150) |