over operating free-air temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
---|
Pin voltage | VIN | –0.3 | 20 | V |
SW | –2 | 19 |
SW (10-ns
transient) | –5 | 25 |
VIN-SW | | 22 |
VIN-SW
(10-ns transient) | | 25 |
EN | –0.3 | 6.5 |
BOOT-SW | –0.3 | 6.5 |
BOOT-SW (10-ns
transient) | –0.3 | 7.5 |
BOOT | –0.3 | 25.5 |
SS, MODE, FB | –0.3 | 6.5 |
VREG5 | –0.3 | 6 |
PGOOD | –0.3 | 6.5 |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not
imply functional operation of the device at these
or any other conditions beyond those listed under
Recommended Operating Conditions. If used
outside the Recommended Operating
Conditions but within theAbsolute Maximum
Ratings, the device may not be fully
functional, and this may affect device
reliability, functionality, performance, and
shorten the device lifetime.