JAJSHY7B September 2019 – August 2020 TPS61023
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 0.5 | 5.5 | V | |
VOUT | Output voltage setting range | 2.2 | 5.5 | V | |
L | Effective inductance range | 0.37 | 1.0 | 2.9 | µH |
CIN | Effective input capacitance range | 1.0 | 4.7 | µF | |
COUT | Effective output capacitance range | 4 | 10 | 1000 | µF |
TJ | Operating junction temperature | –40 | 125 | °C |