JAJSD31E march 2017 – june 2023 TPS61253A , TPS61253E
PRODUCTION DATA
For TPS61253A, VIN = 2.3 V to 4.85 V , VOUT = 5 V , TJ = –40°C to 125°C ; Typical values are at VIN = 3.6 V , TJ = 25°C, unless otherwise noted.
For TPS61253E, VIN = 2.6 V to 4.85 V , VOUT = 5.25 V , TJ = –40°C to 125°C ; Typical values are at VIN = 3.6 V , TJ = 25°C, unless otherwise noted.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
VIN_UVLO | Input voltage under voltage lockout (UVLO) threshold | VIN rising, TPS61253A | 2.2 | 2.3 | V | ||
VIN falling, TPS61253A | 2.1 | 2.2 | V | ||||
Input voltage under voltage lockout (UVLO) threshold (E version) | VIN rising, TPS61253E | 2.4 | 2.5 | 2.6 | V | ||
VIN falling, TPS61253E | 2.3 | 2.4 | 2.5 | V | |||
IQ | Quiescent current into VIN pin | VIN = 3.6 V, VOUT = 5V , EN = VIN Device not switching | 42 | 50 | µA | ||
Quiescent current into VOUT pin | VIN = 3.6 V, VOUT = 5V , EN = VIN Device not switching | 6.6 | 12 | µA | |||
ISD | Shutdown current | EN = GND , VIN = 2.3 V to 5.5 V, –40 °C ≤ TJ ≤ 85°C | 0.05 | 1.3 | µA | ||
OUTPUT VOLTAGE | |||||||
VOUT | PWM Operation | 2.3 V ≤ VIN ≤ 4.85V, IOUT = 0mA, PWM operation. Open Loop. TPS61253A | 4.9 | 5 | 5.1 | V | |
PWM Operation | 2.6 V ≤ VIN ≤ 4.85V, IOUT = 0mA, PWM operation. Open Loop. TPS61253E | 5.145 | 5.25 | 5.355 | V | ||
PFM Operation | Auto PFM Mode | 100.8 | %VOUT | ||||
Ultrasonic Operation | Ultrasonic Mode | 101.6 | %VOUT | ||||
RDIS | output discharge resistor | VOUT = 5 V, TPS612532A | 350 | Ω | |||
POWER SWITCHES | |||||||
RDSON | Low-side FET on resistance | 35 | 55 | mΩ | |||
High-side FET on resistance | 60 | 80 | mΩ | ||||
CURRENT LIMIT | |||||||
ILIM_SW | Switching valley current limit at Auto PFM / Ultrasonic Mode | TPS61253A | 3.4 | 4 | 4.6 | A | |
Switching valley current limit at Forced PWM Mode | TPS61253A | 3.35 | 3.95 | 4.55 | A | ||
Switching valley current limit at Auto PFM / Ultrasonic Mode | TPS61253E | 3.9 | 4.5 | 5.1 | A | ||
Switching valley current limit at Forced PWM Mode | TPS61253E | 3.85 | 4.45 | 5.05 | A | ||
ILIM_DC | DC startup current limit | TPS61253A, TPS61253E | 1 | 1.5 | A | ||
EN AND MODE LOGIC | |||||||
VEN_H | EN logic high threshold | TPS61253A | 1.2 | V | |||
TPS61253E | 0.9 | V | |||||
VEN_L | EN logic low threshold | TPS61253A | 0.4 | V | |||
TPS61253E | 0.36 | V | |||||
REN | EN pull-down resistor | 930 | kΩ | ||||
VMODE_H | Mode logic high threshold | 1.2 | V | ||||
VMODE_L | Mode logic low threshold | 0.4 | V | ||||
VMODE_F | Mode pin floating voltage | 0.75 | 0.8 | 0.85 | V | ||
IMODE_UP | Pull up current | 1 | µA | ||||
IMODE_DOWN | Pull down current | 1 | µA | ||||
PROTECTION | |||||||
TSD_R | Thermal shutdown rising threshold | 150 | ºC | ||||
TSD_HYS | Thermal protection hysteresis | 20 | ºC |