JAJSJH9A april 2023 – july 2023 TPS62876-Q1
PRODMIX
DEVICE NUMBER | OUTPUT CURRENT | VSEL SETTING FOR START-UP VOLTAGE AND I2C ADDRESS | SSC | Default droop | TRANS. NONSYNC MODE | SOFT-START TIME |
---|---|---|---|---|---|---|
TPS62874QWRZVRQ1(1) | 15 A | VSEL with 6.2 kΩ to GND: 0.80 V, 0x44 VSEL shorted to GND: 0.75 V, 0x45 VSEL shorted to VIN: 0.875 V, 0x46 VSEL with 47 kΩ to VIN: 0.58 V, 0x47 | Off | Off | Off | 1 ms |
TPS62875QWRZVRQ1(1) | 20 A | Off | Off | Off | ||
TPS62876QWRZVRQ1 | 25 A | Off | Off | Off | ||
TPS62877QWRZVRQ1(1) | 30 A | Off | Off | Off | ||
TPS62877B1QWRZVRQ1(1) | 30 A | VSEL with 6.2 kΩ to GND: 0.8 V, 0x44 VSEL shorted to GND: 0.8 V, 0x45 VSEL shorted to VIN: 0.875 V, 0x46 VSEL with 47 kΩ to VIN: 0.8 V, 0x47 | Off | On | On |