JAJSDK2B September 2012 – January 2017 TPS65051-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 2 | I | Analog GND, connect to PGND and thermal pad |
BP | 1 | I | Input for bypass capacitor for internal reference |
DEFDCDC2 | 17 | I | Feedback pin for converter 2. Connect DEFDCDC2 to the center of the external resistor divider. |
EN_DCDC1 | 25 | I | Enable input for converter 1, active-high |
EN_DCDC2 | 26 | I | Enable input for converter 2, active-high |
EN_LDO1 | 27 | I | Enable input for LDO1. Logic high enables the LDO, logic low disables the LDO. |
EN_LDO2 | 28 | I | Enable input for LDO2. Logic high enables the LDO, logic low disables the LDO. |
EN_LDO3 | 15 | I | Enable input for LDO3. Logic high enables the LDO, logic low disables the LDO. |
EN_LDO4 | 16 | I | Enable input for LDO4. Logic high enables the LDO, logic low disables the LDO. |
FB1 | 31 | I | Feedback input for the external voltage divider |
FB2 | 6 | I | Feedback input for the external voltage divider |
FB3 | 9 | I | Feedback input for the external voltage divider |
FB4 | 13 | I | Feedback input for the external voltage divider |
FB_DCDC1 | 24 | I | Input to adjust output voltage of converter 1 between 0.6 V and VI. Connect an external resistor divider between VOUT1, this pin, and GND. |
HYSTERESIS | 8 | I | Input for hysteresis on reset threshold |
L1 | 22 | O | Switch pin of converter 1. Connected to inductor |
L2 | 20 | O | Switch pin of converter 2. Connected to inductor |
MODE | 32 | I | Select between power-safe mode and forced-PWM mode for DCDC1 and DCDC2. In power-safe mode, the device uses PFM at light loads, PWM for higher loads. Setting this pin to high level selects forced-PWM mode. If this pin has low level, then the device operates in power-safe mode. |
PGND1 | 23 | I | GND for converter 1 |
PGND2 | 19 | I | GND for converter 2 |
RESET | 14 | O | Open-drain active-low reset output, 100-ms reset-delay time |
THRESHOLD | 7 | I | Reset input |
VCC | 3 | I | Power supply for digital and analog circuitry of DCDC1, DCDC2 and LDOs. Connect this pin to the same voltage supply as VINDCDC1/2. |
VDCDC2 | 18 | I | Feedback voltage-sense input, connect directly to the output of converter 2. |
VINDCDC1/2 | 21 | I | Input voltage for VDCDC1 and VDCDC2 step-down converters. Connect this pin to the same voltage supply as VCC. |
VINLDO1 | 29 | I | Input voltage for LDO1 |
VINLDO2 | 4 | I | Input voltage for LDO2 |
VINLDO3/4 | 11 | I | Input voltage for LDO3 and LDO4 |
VLDO1 | 30 | O | Output voltage of LDO1 |
VLDO2 | 5 | O | Output voltage of LDO2 |
VLDO3 | 10 | O | Output voltage of LDO3 |
VLDO4 | 12 | O | Output voltage of LDO4 |
Thermal pad | — | Connect to GND |