JAJSF01I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
ENABLE is shown in Figure 52 and described in Table 24.
Return to Summary Table.
This register is password protected.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
FIELD NAME | Reserved | LS1_EN | LS2_EN | DC1_EN | DC2_EN | DC3_EN | LDO1_EN | LDO2_EN |
READ/WRITE | R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
RESET VALUE | 0b | 0b | 0b | 0b | 0b | 0b | 0b | 0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b |
This bit is reserved |
6 | LS1_EN | R/W | 0b |
LSW1 or LDO3 enable bit
0b = Disabled 1b = Enabled |
5 | LS2_EN | R/W | 0b |
LS2 or LDO4 enable bit
0b = Disabled 1b = Enabled |
4 | DC1_EN | R/W | 0b |
DCDC1 enable bit
0b = DCDC1 is disabled. 1b = DCDC1 is enabled. |
3 | DC2_EN | R/W | 0b |
DCDC2 enable bit
0b = DCDC2 is disabled. 1b = DCDC2 is enabled. |
2 | DC3_EN | R/W | 0b |
DCDC3 enable bit
0b = DCDC3 is disabled. 1b = DCDC3 is enabled. |
1 | LDO1_EN | R/W | 0b |
LDO1 enable bit 0b = Disabled 1b = Enabled |
0 | LDO2_EN | R/W | 0b |
LDO2 enable bit 0b = Disabled 1b = Enabled |