JAJSHL2 June 2019 TPS652170
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
STATUS is shown in Figure 40 and described in Table 12.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OFF | Reserved | ACPWR | USBPWR | Reserved | PB | ||
R/W-0b | R-000b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OFF | R/W, E2 | 0b |
OFF bit. Set this bit to 1b to enter the OFF state when PWR_EN pin is pulled low. The bit is automatically reset to 0b. |
6–4 | Reserved | R | 000b | These bits are reserved |
3 | ACPWR | R | 0b |
AC power status bit 0b = AC power is not present and/or not in the range valid for charging. 1b = AC source is present and in the range valid for charging. |
2 | USBPWR | R | 0b |
USB power 0b = USB power is not present and/or not in the range valid for charging. 1b = USB source is present and in the range valid for charging. |
1 | Reserved | R | 0b | This bit is reserved |
0 | PB | R | 0b |
Push Button status bit 0b = Push-button is inactive (PB_IN is pulled high). 1b = Push-button is active (PB_IN is pulled low). |