4 改訂履歴
Changes from C Revision (September 2016) to D Revision
-
Added the Soft-Start Discharge sectionGo
Changes from B Revision (June 2016) to C Revision
-
Changed 「特長」セクションで、LDOレギュレータの入力電圧範囲の最大値を36Vから20VにGo
-
Changed the description for the BOOT pin in the Pin Functions table Go
-
Changed the maximum supply input voltage for VIN_LDO from 20 to 22 in the Absolute Maximum Ratings tableGo
-
Added a note about the nRST pin to the test conditions for the output high parameter in the Electrical Characteristics table Go
-
Deleted that the device can can operate at high duty cycles under the dropout mode operation from the Overview sectionGo
-
Added 「ドキュメントの更新通知を受け取る方法」セクションGo
Changes from A Revision (April 2016) to B Revision
-
Changed デバイスのステータスを製品プレビューから量産データへGo