SLVS658C March 2006 – January 2016 TPS65811
PRODUCTION DATA.
The power path control of this device allows it to be used with an input voltage from an AC adapter, a USB port, or a single-cell lithium ion (Li-Ion) battery. The AC and USB inputs must be well regulated and range from
4.35 to 5.5 V.