JAJSEF7G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
Again, to ensure stability across the entire switching frequency range, TI recommends using a 1-µH inductor on each SMPS. It is important to remember that each SMPS requires an inductor, not just each output rail. For example, SMPS12 is a dual phase regulator and an inductor is required for the SMPS1_SW pins and the SMPS2_SW pins. See Table 6-2 for the specific part number of the recommended inductor.