JAJS204R December 2005 – April 2017 TPS74401
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN, VBIAS | Input voltage | –0.3 | 6 | V |
VEN | Enable voltage | –0.3 | 6 | V |
VPG | Power-good voltage | –0.3 | 6 | V |
IPG | PG sink current | 0 | 1.5 | mA |
VSS | SS pin voltage | –0.3 | 6 | V |
VFB | Feedback pin voltage | –0.3 | 6 | V |
VOUT | Output voltage | –0.3 | VIN + 0.3 | V |
IOUT | Maximum output current | Internally limited | ||
Output short-circuit duration | Indefinite | |||
PDISS | Continuous total power dissipation | See Thermal Information | ||
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input supply voltage range | 1.1 | 5.5 | V | |
VEN | Enable supply voltage range | 0 | 5.5 | V | |
VBIAS(1) | BIAS supply voltage range | VOUT + VDO (VBIAS) | 5.5 | V | |
IOUT | Output current | 0 | 3 | A | |
COUT | Output capacitor | 0 | µF | ||
CIN(2) | Input capacitor | 1 | µF | ||
CBIAS | Bias capacitor | 1 | µF | ||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1)(2) | TPS74401(3) | UNIT | |||
---|---|---|---|---|---|
RGW (VQFN) |
RGR (VQFN) |
KTW (DDPAK) |
|||
20 PINS | 20 PINS | 7 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 35.4 | 39.1 | 26.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 32.4 | 29.3 | 41.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 14.7 | 10.2 | 12.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | 0.4 | 4.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 14.8 | 10.1 | 7.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.9 | 2.0 | 0.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | VOUT + VDO | 5.5 | V | ||
VBIAS | Bias pin voltage range | 2.375 | 5.25 | V | ||
VREF | Internal reference | TJ = 25°C | 0.796 | 0.8 | 0.804 | V |
VOUT | Output voltage range | VIN = 5 V, IOUT = 1.5 A, VBIAS = 5 V | VREF | 3.6 | V | |
Accuracy | 2.97 V ≤ VBIAS ≤ 5.25 V, VOUT + 1.62 V ≤ VBIAS, 50 mA ≤ IOUT ≤ 3.0 A(1) |
–1% | ±0.2% | 1% | ||
VOUT + VDO BIAS ≤ VBIAS ≤ 5.25 V, 100 mA ≤ IOUT ≤ I VDO BIAS , VQFN(2) |
–1% | ±0.2% | 1% | |||
ΔVOUT(ΔVIN) | Line regulation | VOUT(nom) + 0.3 ≤ VIN ≤ 5.5 V, VQFN | 0.0005 | 0.05 | %/V | |
VOUT(nom) + 0.3 ≤ VIN ≤ 5.5 V, DDPAK | 0.0005 | 0.06 | ||||
ΔVOUT(ΔIOUT) | Load regulation | 0 mA ≤ IOUT ≤ 50 mA | 0.013 | %/mA | ||
50 mA ≤ IOUT ≤ 3.0 A | 0.03 | %/A | ||||
VDO | VIN dropout voltage(3) | IOUT = 3.0 A, VBIAS – VOUT(nom) ≥ 1.62 V, VQFN | 115 | 195 | mV | |
IOUT = 3.0 A, VBIAS – VOUT(nom) ≥ 1.62 V, DDPAK | 120 | 240 | ||||
VBIAS dropout voltage(3) | IOUT = 3.0 A, VIN = VBIAS | 1.62 | V | |||
IOUT = 3.0 A | 1.62 | |||||
IOUT = 1.0 A | 1.35 | |||||
IOUT = 500 mA | 1.27 | |||||
IOUT = 100 mA | 1.16 | |||||
ICL | Current limit | VOUT = 80% × VOUT(nom), VQFN | 3.8 | 6.0 | A | |
VOUT = 80% × VOUT(nom), DDPAK | 3.5 | 6.0 | ||||
IBIAS | Bias pin current | IOUT = 0 mA to 3.0 A | 2 | 4 | mA | |
ISHDN | Shutdown supply current (VIN) | VEN ≤ 0.4 V | 1 | 100 | μA | |
IFB | Feedback pin current(4) | IOUT = 50 mA to 3.0 A | –250 | 95 | 250 | nA |
PSRR(5) | Power-supply rejection (VIN to VOUT) |
1 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V | 73 | dB | ||
800 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V | 42 | |||||
Power-supply rejection (VBIAS to VOUT) |
1 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V | 62 | dB | |||
800 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V | 50 | |||||
Vn | Output noise voltage | 100 Hz to 100 kHz, IOUT = 1.5 A, CSS = 0.001 µF | 16 × VOUT | µVRMS | ||
VTRAN | %VOUT droop during load transient | IOUT = 100 mA to 3.0 A at 1 A/µs, COUT = 0 µF | 4 | %VOUT | ||
ISS | Soft-start charging current | VSS = 0.4 V | 0.5 | 0.73 | 1 | μA |
VEN(high) | Enable input high level | 1.1 | 5.5 | V | ||
VEN(low) | Enable input low level | 0 | 0.4 | V | ||
VEN(hys) | Enable pin hysteresis | 50 | mV | |||
IEN | Enable pin current | VEN = 5 V | 0.1 | 1 | μA | |
VIT | PG trip threshold | VOUT decreasing | 86.5 | 90 | 93.5 | %VOUT |
VHYS | PG trip hysteresis | 3 | %VOUT | |||
VPG(low) | PG output low voltage | IPG = 1 mA (sinking), VOUT < VIT | 0.3 | V | ||
IPG(lkg) | PG leakage current | VPG = 5.25 V, VOUT > VIT | 0.03 | 1 | μA | |
TJ | Operating junction temperature | –40 | 125 | °C | ||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 155 | °C | ||
Reset, temperature decreasing | 140 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tSTR | Minimum startup time (IOUT = 1.5 A, CSS = open) | 100 | μs | ||
VEN(dg) | Enable pin de-glitch time | 20 | μs |