JAJSHP4C July 2019 – September 2022 TPS7A03
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 1.8 V to 3.0 V (two 1.5-V batteries) |
Output voltage | 1.0 V, ±1% |
Input current | 200 mA, maximum |
Output load | 10-mA DC |
Maximum ambient temperature | 70°C |