JAJSGX3A February 2019 – March 2019 TPS7A16A-Q1
PRODUCTION DATA.
Design of the device is for operation from an input voltage supply with a range between 3 V and 60 V. This input supply must be well regulated. The TPS7A16A-Q1 ultra-low-power, high-voltage linear regulator achieves stability with a minimum input capacitance of 0.1 µF and output capacitance of 2.2 µF; however, TI recommends using a 10-µF ceramic capacitor to maximize AC performance.