JAJSOX2 July 2022 TPS7A57
PRODUCTION DATA
The device features a programmable, monotonic, current-controlled, soft-start circuit that uses the CNR/SS capacitor to minimize inrush current into the output capacitor and load during start-up. This circuitry can also reduce the start-up time for some applications that require the output voltage to reach at least 90% of its set value for fast system start up. See the Section 8.1.6 section for more details.