JAJSRK2F March 2012 – October 2023 TPS7A7300
PRODUCTION DATA
The device is disabled under the following conditions:
Table 6-3 lists the conditions that lead to the different modes of operation.
OPERATING MODE | PARAMETER | |||
---|---|---|---|---|
VIN | VEN | IOUT | TJ | |
Normal mode | VIN > VOUT(NOM) + VDO and VIN > VIN(MIN) | VEN > VIH(EN) | IOUT < I(LIM) | TJ < 125°C |
Dropout mode | VIN < VOUT(NOM) + VDO | VEN > VIH(EN) | — | TJ < 125°C |
Disabled mode (any true condition disables the device) | — | VEN < VIL(EN) | — | TJ > 160°C |