JAJSIW2 April 2020 TPS92612
PRODUCTION DATA.
The TPS92612 is designed to operate from a power system within the range specified in the Recommended Operating Conditions. The SUPPLY input must be protected from reverse voltage and overvoltage over 40 V. The impedance of the input supply rail must be low enough that the input current transient does not cause drop below LED string required forward voltage. If the input supply is connected with long wires, additional bulk capacitance may be required in addition to normal input capacitor.