JAJSNL0C April 2022 – August 2023 TPSI3050
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation, VDDP. | VVDDP = 5 V, RPXFR = 20 kΩ, three-wire mode, CVDRV = 100 pF, CDIV1 = CDIV2 = 100 nF, fEN = 1-kHz square wave, VEN = 5 V peak to peak. |
250 | mW | ||
Maximum power dissipation, EN. | RPXFR = 20 kΩ, two-wire mode, CVDRV = 100 pF, CDIV1 = CDIV2 = 100 nF, fEN = 1-kHz square wave, VEN = 48 V peak to peak. |
350 | mW |