JAJSNW0C July 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
PRODMIX
The COMP pin is the connection point for an external compensation network. A series-connected resistor and capacitor to GOSNS is sufficient for typical applications and provides enough scope to optimize the loop response for a wide range of operating conditions.
When using multiple devices in a stacked configuration, all devices share a common compensation network, and the COMP pin makes sure equal current sharing between them (see Section 7.3.17).