JAJSNW7A October 2023 – December 2023 TPSM843320
PRODUCTION DATA
When the device is enabled, but the high-side FET and low-side FET are disabled due to a fault condition, the output voltage discharge mode is enabled. This mode turns on the discharge FET from SW to PGND to discharge the output voltage. The discharge FET is turned off when the converter is ready to resume switching, either after the fault clears or after the wait time before hiccup is over.
The output voltage discharge mode is activated by any of below fault events:
High-side or low-side positive overcurrent
Thermal shutdown
Output voltage undervoltage
VIN UVLO