JAJSD47F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
It is possible to operate the module without the need for a PMBus interface. To set the output voltage, the adjustment method requires a resistor, RSET, connected between the FB pin and AGND as shown in Figure 15. To calculate the correct RSET value, the default value of VOUT_COMMAND must be known. The factory default value of VOUT_COMMAND is 256 (100h), which produces an output voltage of 0.500 V if the RSET resistor is not populated. Equation 2 can be used to calculate the RSET value for a given output voltage, VOUT. Additionally, the RSET value can be selected from Table 6.
Do not set the output voltage higher than 2 V.
VOUT (V) | RSET (kΩ) | VOUT (V) | RSET (kΩ) | |
---|---|---|---|---|
0.5 | open | 1.3 | 6.19 | |
0.6 | 49.9 | 1.4 | 5.49 | |
0.7 | 24.9 | 1.5 | 4.99 | |
0.8 | 16.5 | 1.6 | 4.53 | |
0.9 | 12.4 | 1.7 | 4.12 | |
1 | 10 | 1.8 | 3.83 | |
1.1 | 8.25 | 1.9 | 3.57 | |
1.2 | 7.15 | 2 | 3.32 |