JAJSP97E April 2007 – December 2022 TRS3243E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|
Supply voltage | VCC = 3.3 V | 3 | 3.3 | 3.6 | V | |||
VCC = 5 V | 4.5 | 5 | 5.5 | |||||
VIH | Driver and control high-level input voltage | DIN, FORCEOFF, FORCEON | VCC = 3.3 V | 2 | V | |||
VCC = 5 V | 2.4 | |||||||
VIL | Driver and control low-level input voltage | DIN, FORCEOFF, FORCEON | 0.8 | V | ||||
VI | Driver and control input voltage | DIN, FORCEOFF, FORCEON | 0 | 5.5 | V | |||
VI | Receiver input voltage | –25 | 25 | V | ||||
TA | Operating free-air temperature | TRS3243EC | 0 | 70 | °C | |||
TRS3243EI | –40 | 85 |