JAJSFZ8C FEBRUARY 2005 – August 2018 TS5A3167
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Select the appropriate supply voltage to cover the entire voltage swing of the signal passing through the switch because the TS5A3167 input and output signal swing through NC and COM are dependent on the supply voltage VCC. For example, if the desired signal level to pass through the switch is 5 V, VCC must be greater than or equal to 5 V. VCC = 3.3 V would not be valid for passing a 5-V signal since the analog signal voltage cannot exceed the supply.