JAJSIC0J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Main battery supply voltage (2) | 0 | 5 | V | |
Voltage on any input(3) | Where supply represents the voltage applied to the power supply pin associated with the input | –0.3 | 1 × VCC +0.3 | V | |
VBUS input | –2 | 20 | V | ||
ID, DP, DM inputs | Stress condition guaranteed 24h | –0.3 | 5.25 | V | |
VDDIO | IO supply voltage | Continuous | 1.98 | V | |
TA | Ambient temperature range | –40 | 85 | °C | |
TJ | Ambient temperature range | Absolute maximum rating | –40 | 150 | °C |
For parametric compliance | –40 | 125 | |||
Ambient temperature for parametric compliance | With max 125°C as junction temperature | –40 | 85 | °C | |
DP, DM, ID high voltage short circuit | DP, DM or ID pins short circuited to VBUS supply, in any mode of TUSB1210 operation, continuously for 24 hours | 5.25 | V | ||
DP, DM, ID low voltage short circuit | DP, DM or ID pins short circuited to GND in any mode of TUSB1210 operation, continuously for 24 hours | 0 | V | ||
Tstg | Storage temperature range | –55 | 125 | °C |