JAJSCO5C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The value programmed into 16-bit LFP timer will not get applied until LFO Timer High register is written. The value of this register will always return the value written to it and therefore after the timer is enabled this register will not reflect the actual LFP timer value.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LFO_TIMER_HI | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | TypeW | Reset | Description |
---|---|---|---|---|
7:0 | LFO_TIMER_HI | R/W | 0x00 | Upper 8-bits of the 16-bit LFO Timer. When LFO timer is set to a non-zero value, the timer is enabled and start counting to zero. Upon reaching zero, the LFO_TIMER_STATUS flag is set. Timer can be disabled by programming LFP_TIMER to zero. |