JAJSMI6A November 2021 – March 2022 TXU0202
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Either supply rail may be powered on or off in any order without producing a glitch on the inputs or outputs (that is, where the output erroneously transitions to VCC when it should be held low or vice versa). Glitches of this nature can be misinterpreted by a peripheral as a valid data bit, which could trigger a false device reset of the peripheral, a false device configuration of the peripheral, or even a false data initialization by the peripheral.