SLUSAG0A March 2011 – March 2016 UC1707-SP
PRODUCTION DATA.
The UC1707-SP power driver is made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices – particularly power MOSFETs. The UC1707-SP contains two independent channels, each of which can be activated by either a high or low input logic level signal. Each output can source or sink up to 1.5 A as long as power dissipation limits are not exceeded.
Although each output can be activated independently with its own inputs, it can be forced low in common through the action either of a digital high signal at the Shutdown terminal or a differential low-level analog signal. The Shutdown command from either source can either be latching or not, depending on the status of the Latch Disable pin.
Supply voltage for both VIN and VC can independently range from 5 to 40 V.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UC1707-SP | CDIP (16) | 6.92 mm × 19.56 mm |
CFP (16) | 6.73 mm × 10.30 mm | |
LCCC (20) | 8.89 mm × 8.89 mm |
INV. | N.I. | OUT |
---|---|---|
H | H | L |
L | H | H |
H | L | L |
L | L | L |
Changes from * Revision (March 2011) to A Revision